L-com

USB 2.0 Bulk Cable, 28/24AWG, High Flex UL 2725 VW-1 PUR Jacket, Black, 100FT

  • Picture of USB 2.0 Bulk Cable, 28/24AWG, High Flex UL 2725 VW-1 PUR Jacket, Black, 100FT
Picture of USB 2.0 Bulk Cable, 28/24AWG, High Flex UL 2725 VW-1 PUR Jacket, Black, 100FT
SKU BU2HF-2824BK-100F
Available to Ship Call us
Quantity Price
1 - 9 $183.99
10 - 24 $176.63
25 - 99 $169.27
100 + Call Us
Price $183.99

All Prices are in US Dollars and do not include duties



L-Com's high flex UL2725 VW-1 PUR jacket 100 feet USB 2.0 compliant black bulk cable are in stock and ready to ship same day. The L-com BU2HF-2824BK-100F offers many varieties of USB bulk cable for your installation, cable assembly and DIY needs. These black 100FT 28/24AWG bulk cable options in USB revisions 2.0, 3.0 and 3.1 are available in standard PVC as well as in harder to find outdoor, low smoke zero halogen (LSZH) and high flex, continuous motion rated jackets. In the 28/24AWG high flex UL2725 type PUR jacket, most USB bulk cables including the BU2HF series are available in multiple length put ups including 100, 500 and 1,000 feet.

The BU2HF-2824BK-100F family features a USB 2.0 rating with speeds of up to 480mbps. L-Com's 100 feet black USB 2.0 bulk cables UL2725 style PUR jacket maintains a VW-1 flame rating and is high flex, continuous motion rated for a minimum of 10,000 flex cycles at 10x the cable's OD and Jacket color is black. The BU2HF-2824BK-100F construction with 24AWG power conductors enables the cable to provide maximum power when used for charging and power delivery purposes. Our L-Com high flex 100 feet 28/24AWG VW-1 flame rating in black USB is double shielded for excellent protection against EMI and RFI to keep your USB application running without interference.

L-Com's BU2HF-2824BK-100F is a 100FT increment of unterminated USB bulk cable. Shop L-com for this USB 2.0 28/24AWG black high flex UL 2725 VW-1 PUR bulk cable as well as other products like USB assemblies, connectors, adapters and more. Contact our expert technical support with questions on BU2HF-2824BK-100F USB 2.0 compliant 28/24AWG high flex UL 2725 VW-1 PUR jacket black bulk cables and buy online today.


Features
  • USB 2.0 compliant bulk cable with performance up to 480Mbps speeds
  • High Flex and Continuous Motion rated for a minimum of 10,000 bend cycles at 10x the cable's outer diameter (OD)
  • UL 2725 type PUR jacket with VW-1 flame rating in black
  • 28/24AWG construction with 24AWG power conductors for maximum power transfer when used for charging or power delivery applications
  • Robust temp range of -10° to +80°C and fully double shielded for thorough protection against data corrupting EMI and RFI

Application
  • Industrial or Factory Automation
  • Test and Measurement
  • Video Transfer for Cameras including machine vision
  • Process Engineering
  • Data acquisition or PLC communications


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.