L-com

USB 2.0 Adapter Coupler, Shielded, Type A Female Jack Receptacle to Type Mini B5 Male Plug, In-line, Black

  • Picture of USB 2.0 Adapter Coupler, Shielded, Type A Female Jack Receptacle to Type Mini B5 Male Plug, In-line, Black
Picture of USB 2.0 Adapter Coupler, Shielded, Type A Female Jack Receptacle to Type Mini B5 Male Plug, In-line, Black
SKU U2C00054
  Available for backorder
Quantity Price
1 - 24 $9.08
25 - 49 $8.63
50 - 99 $8.17
100 + Call Us
Price $9.08

All Prices are in US Dollars and do not include duties



These L-com U2C000 series USB adapters and couplers provide an economical way for users to solve gender and connector type mismatches among standard USB connectors. They can also be used to bridge two cables. It is not always necessary to change cables if the connectors don't line up! Featuring a durable, fully-molded design with internal shielding that protects signals from EMI/RFI. 30um gold contact plating provides many reliable mating cycles. Socket saver types extend the life of expensive and irreplaceable cables and ports by taking the abuse of frequent mating instead of the valuable device. The low profile design reduces leverage strain on overstressed computer ports and cables. Order online today.

Features
  • Solves mismatched USB connector combinations and bridge or lengthen cables
  • Molded construction provides great durability
  • 30um gold plated contacts provide reliable connections with repeated mating cycles
  • Easily convert your existing cables to fit your current application needs
  • Available with over 10 connector and gender combinations with both USB 2.0 and USB 3.0 options available

Application
  • USB 2.0 applications
  • PC peripheral interconnects
  • Test and measurement
  • Data acquisition
  • Printers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.