L-com

USB 2.0 Type A Male to USB 2.0 Micro B Female Adapter, 480 Mbps, Black

  • Picture of USB 2.0 Type A Male to USB 2.0 Micro B Female Adapter, 480 Mbps, Black
Picture of USB 2.0 Type A Male to USB 2.0 Micro B Female Adapter, 480 Mbps, Black
SKU CAU2AMICBAD-MF
Available to Ship 422
Quantity Price
1 - 24 $9.79
25 - 49 $9.30
50 - 99 $8.81
100 + Call Us
Price $9.79

All Prices are in US Dollars and do not include duties



L-com’s CAU2AMICBAD-MF is a USB 2.0 Type A male to USB 2.0 Micro B female adapter, is compatible with cellphones, GPS units, and digital cameras with a Micro B connector. Our USB 2.0 adapter has universal compatibility and available for same-day shipping. This USB 2.0 Type A to USB 2.0 Micro B adapter features PVC as the strain relief material.

The CAU2AMICBAD-MF USB adapter from L-com allows USB 2.0 Type A cables to adapt to USB 2.0 Micro B devices. Our black USB 2.0 adapter, which charges your Micro USB devices and enjoys fast data transfer up to 480 Mbps while supporting up to 3A of power.

L-com’s CAU2AMICBAD-MF is available in black to blend in with the most A/V installations without standing out. This male to female adapter can be used to support USB 2.0 communication and features.

The CAU2AMICBAD-MF USB 2.0 adapter from L-com has same-day shipment for domestic and international orders. This 480 Mbps USB adapter is used for mobile/cellular providers, internet service providers, cable companies, data communication and IT departments. For further information on similar products, our expert technical support and trained sales team can get you to the perfect USB 2.0 Type A male to USB 2.0 Micro B female adapter as per your requirement.


Features
  • USB A 2.0 male to USB Micro B female Adapter
  • Universal Compatibility
  • Allows USB A cables to adapt to USB Micro B devices
  • Molded PVC Shell provides durability
  • Gold plated contacts provide reliable connections
  • Charging and Data Transfer up to 480 Mbps

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Designed to support USB 2.0 Commuication and features


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.