L-com

USB 2.0 to RS232 Converter Cable, USB Type A Male to DB9 Male, PVC (Polyvinyl Chloride), 2-Meter

  • Picture of USB 2.0 to RS232 Converter Cable, USB Type A Male to DB9 Male, PVC (Polyvinyl Chloride), 2-Meter
  • Picture of USB 2.0 to RS232 Converter Cable, USB Type A Male to DB9 Male, PVC (Polyvinyl Chloride), 2-Meter
  • Picture of USB 2.0 to RS232 Converter Cable, USB Type A Male to DB9 Male, PVC (Polyvinyl Chloride), 2-Meter
Picture of USB 2.0 to RS232 Converter Cable, USB Type A Male to DB9 Male, PVC (Polyvinyl Chloride), 2-Meter
SKU USB2.0-RS232-2M
Available to Ship 233
Quantity Price
1 - 24 $43.19
25 - 49 $41.03
50 - 99 $38.87
100 + Call Us
Price $43.19

All Prices are in US Dollars and do not include duties



The L-com USB2.0-RS232-2M is a USB bus to RS232 serial connection converter cable that is available for same business day shipment. We can connect legacy RS232 devices like PDAs, GPS systems, etc. to a USB connection on a PC or laptop by using this serial converter cord. The USB 2.0 to RS232 cable draws power from the USB port, so no external power supply is needed.

The cable jacket is made from PVC (Polyvinyl Chloride) material. Our converter cord has a USB type A male connector for connecting to a PC or laptop and a DB9 male connector for the RS232 connection. The L-com USB2.0-RS232-1M USB bus to RS232 cable provides a migration path to legacy RS-232 and serial equipment, protecting your investment.

This converter cord is available in plug-and-play configuration and has a 1 Mbps data transfer rate. Our 2-meter long serial conversion cable is suitable for DAQ, data communications, serial devices to USB and vice versa, creating RS232 ports, peripheral interconnects such as PDAs, modems, and ISDN terminal applications. L-com serial conversion cable is compatible with platforms running Windows, Mac, Linux, and Android.

L-com has the largest in-stock selection of USB 2.0 to RS232 converter cables for local, domestic, and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect USB to RS232 cable as per your requirements.


Features
  • Converts USB to RS232
  • USB A Type male to DB9 male with thumbscrews
  • Provides migration path to legacy RS-232 and serial equipment protecting your investment
  • USB 2.0 version with over 1Mbps data transfer rate
  • Compatible with Windows, Linux, MAC and Android systems

Application
  • DAQ
  • Data communications
  • Peripheral interconnects such as PDAs, modems and ISDN terminals
  • Serial devices to USB and vice versa
  • Creating RS232 ports


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.