L-com

USB 2.0 Ranger 2304PoE Optional Power Supply, 24V 1A DC Output, 100-240VAC Input, 2.1mm (ID) Plug & IEC320-C7 2-pin Connector, 21-00110

  • Picture of USB 2.0 Ranger 2304PoE Optional Power Supply, 24V 1A DC Output, 100-240VAC Input, 2.1mm (ID) Plug & IEC320-C7 2-pin Connector, 21-00110
  • Picture of USB 2.0 Ranger 2304PoE Optional Power Supply, 24V 1A DC Output, 100-240VAC Input, 2.1mm (ID) Plug & IEC320-C7 2-pin Connector, 21-00110
  • Picture of USB 2.0 Ranger 2304PoE Optional Power Supply, 24V 1A DC Output, 100-240VAC Input, 2.1mm (ID) Plug & IEC320-C7 2-pin Connector, 21-00110
  • Picture of USB 2.0 Ranger 2304PoE Optional Power Supply, 24V 1A DC Output, 100-240VAC Input, 2.1mm (ID) Plug & IEC320-C7 2-pin Connector, 21-00110
  • Picture of USB 2.0 Ranger 2304PoE Optional Power Supply, 24V 1A DC Output, 100-240VAC Input, 2.1mm (ID) Plug & IEC320-C7 2-pin Connector, 21-00110
Picture of USB 2.0 Ranger 2304PoE Optional Power Supply, 24V 1A DC Output, 100-240VAC Input, 2.1mm (ID) Plug & IEC320-C7 2-pin Connector, 21-00110
SKU ICR2304-PS
Available to Ship 1
Quantity Price
1 + $48.39
Price $48.39

All Prices are in US Dollars and do not include duties



L-com offers ICR2304-PS (21-00110) as an optional power supply for Icron USB Ranger REX or LEX units including ICR2304POE, ICR2304, ICR2211, and ICR221.

ICR2304-PS provides 24 volts at 1 amps of power to the LEX (Local) or REX (remote) units in a Ranger pair. The power supply is needed if the USB Bus being used with the LEX (Local) unit cannot provide sufficient power, if more power or redundancy is required or desired and in the case of the ICR2304POE, PoE (Power over Ethernet) is not available. For unit ICR2304POE, if power is present at both the RJ45 Link via PoE and DC power ports, the DC power adapter serves as the primary source with PoE as the backup.

Please note that a country specific power cord is not included. The ICR2304-PS uses a IEC320-C7/C8 2-pin jack. For USA based customers, a N1-15P to C7 power cord such as L-com part number PCM1000 is recommended. Don't forget the optional mounting kit ICR2304-MNT for your Ranger units as well.

Contact L-com's technical experts today for application support and visit L-com.com for all your USB needs. Availability is in our blood and all in stock products ship same day.

Features
  • Optional power supply for Icron USB Ranger REX or LEX units including ICR2304POE, ICR2304, ICR2211, and ICR2212
  • Provides 24V at 1A power if PoE is not available
  • If power is present at both the RJ45 Link via PoE and DC power ports, the DC power adapter serves as the primary source with PoE as the backup
  • Country specific power cord is sold separately
  • An N1-15P to C7 power cord such as L-com part number PCM1000 is recommended for USA based customers

Application
  • Remote Storage
  • Security and Monitoring including Video Matrix Systems
  • Conferencing Cameras, Conference Rooms and Interactive White Boards
  • Test and Measurement
  • Medical Device Extension

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.