L-com

USB 2.0 Micro B Female to USB 2.0 Mini B Male Adapter, 480 Mbps, Aluminum Alloy, Black

  • Picture of USB 2.0 Micro B Female to USB 2.0 Mini B Male Adapter, 480 Mbps, Aluminum Alloy, Black
Picture of USB 2.0 Micro B Female to USB 2.0 Mini B Male Adapter, 480 Mbps, Aluminum Alloy, Black
SKU CAU2MICBMINIAD-FM
Available to Ship 469
Quantity Price
1 - 24 $11.79
25 - 49 $11.20
50 - 99 $10.61
100 + Call Us
Price $11.79

All Prices are in US Dollars and do not include duties



L-com’s CAU2MICBMINIAD-FM is a USB 2.0 Micro B female to USB 2.0 Mini B male adapter, is compatible with GoPro, game controllers, MP3 players, many digital cameras, GPS' and other devices with a mini 5 Pin connector. Our USB 2.0 adapter has universal compatibility and available for same-day shipping. This USB 2.0 Mini B to USB 2.0 Micro B adapter features PVC as the strain relief material.

The CAU2MICBMINIAD-FM USB adapter from L-com allows USB 2.0 Micro B cables to adapt to USB 2.0 Mini B devices. Our black USB 2.0 adapter, which charges your Mini USB devices and enjoys fast data transfer up to 480 Mbps while supporting up to 3A of power. This USB 2.0 adapter has a high quality rugged aluminum alloy shell that ensures safety of the delicate components.

L-com’s CAU2MICBMINIAD-FM is available in black to blend in with the most A/V installations without standing out. This female to male adapter is designed to support USB 2.0 communication and features.

The CAU2MICBMINIAD-FM USB 2.0 adapter from L-com has same-day shipment for domestic and international orders. This 480 Mbps USB adapter is used for mobile/cellular providers, internet service providers, cable companies, data communication and IT departments. For further information on similar products, our expert technical support and trained sales team can get you to the perfect USB 2.0 Mini B female to USB 2.0 Micro B male adapter as per your requirement.


Features
  • USB 2.0 Micro B female to Mini B male Adapter
  • Universal Compatibility
  • Allows USB Micro cables to adapt to USB Mini devices
  • Rugged Aluminum Alloy Shell
  • Gold plated contacts provide reliable connections
  • Charging 5V 3A
  • Charging and Data Transfer up to 480 Mbps

Application
  • PC Peripheral Interconnects
  • Test and Measurement
  • Data Acquisition
  • Designed to support USB 2.0 Commuication and features


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.