We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

USB 2.0 Cable Assembly, USB 2.0 Type C Male to Lightning Compatible Male, Nylon Braid, White, 1M

SKU LUSBCLGTCOMW-MM-1M
Available to Ship 27
Quantity Price
1 - 4 $28.39
5 - 9 $27.25
10 - 24 $26.12
25 + Call Us
Price $28.39

All Prices are in US Dollars and do not include duties



L-com’s LUSBCLGTCOMW-MM-1M is a USB 2.0 Type C to Lightning compatible cable that helps to charge your device and data transfer. This audio/video cable is available in a 1-meter length with a nylon braid cable sheath for additional protection. The audio/video cord features a USB 2.0 Type C to Lightning compatible connector with male-to-male gender configurations. For seamless audio and video transmission, this nylon braided cable is suitable for data synch, device charging, data transfer, cellular phones, laptops, and PC applications.

Our audio/video cable is rugged and highly durable and has a white nylon braid over a PVC cable sleeve and aluminum shells, which provides better heat insulation. This cord from L-com is shielded for protection against EMI and RFI. This 1-meter LUSBCLGTCOMW-MM-1M A/V cord is ideal for B-to-B, home office, consumer electronics, industrial and building automation, larger workspaces, and A/V installation applications. Additional audio/video cable assembly specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of audio/video cable with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect A/V cord for your needs, including more information on related products. If you have any inquiries about our USB 2.0 Type C to Lightning compatible cord or other components, please contact our experienced technical support and sales teams.


Features
  • Connect mobile device to a monitor or other display
  • Convert a USB C signal into a Lightning compatible output for video and data
  • Nylon braided jacket which increases durability and reduces cable damage

Application
  • Digital Signage
  • HDPC Display
  • High End Computer Graphics
  • Video Display from Mobile Laptop, Phone or Other Device


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.