We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

USB 2.0 AM TO TYPE C Black TPU Cable, 3M stretched, 480 mbps, 5V, 3 Amp

SKU LCOILU-AM-CM-3M
Available to Ship 574
Quantity Price
1 - 4 $19.39
5 - 9 $18.61
10 - 24 $17.84
25 + Call Us
Price $19.39

All Prices are in US Dollars and do not include duties



The L-com LCOILU-AM-CM-3M cable comes with a USB 2.0 AM to type C connector and is widely compatible and convenient for charging your devices in the bedroom, on the sofa, in the office or while travelling. This USB data cable is built with TPU (Thermoplastic Polyurethane) jacket material which makes it flexible at low temperatures. The USB cable has a data speed of 480 Mbps and is easy to use for different occasions and perfect for your different needs.

Our USB cable is a coiled cord which can handle a maximum current of 5 Amp and has a DC voltage of 3 Volts. These spiral design, retractile cables are a great alternative to mechanical retractable cables that require a crank or device that adds complexity and cost. Designed to extend and retract without sacrificing electrical performance, these black data cables will fit the most stringent applications such as movable equipment, robotics, factory automation, hand-held devices, space saving, test carts and machine engineering.

Our USB cord from L-com has a coil length of 3 meter and can stretch to roughly 8 times its original length. The USB 2.0 cable is designed for office, industrial automation, building automation, consumer electronics, stereo, video/surveillance applications. Additional dimensions and specifications for this LCOILU-AM-CM-3M cable are on our downloadable PDF datasheet above.

L-com stocks a wide selection of USB 2.0 data cables that ship the same business day as ordered from our warehouse. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal PUR cable as per your requirements.


Features
  • USB A Plug to USB C Plug
  • Coiled cable will stretch to 3 meters when fully extended
  • TPU Black jacket will retain shape even after multiple stretches
  • Easily charge your device without the clutter of long, tangled cables

Application
  • Personal Device Charging
  • Cell Phone
  • Laptop
  • Digital Video


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.