L-com

USB 2.0 Adapter Coupler, Type A Female Jack to Type Mini B5 Male Plug, Shielded, PVC, Black

  • Picture of USB 2.0 Adapter Coupler, Type A Female Jack to Type Mini B5 Male Plug, Shielded, PVC, Black
Picture of USB 2.0 Adapter Coupler, Type A Female Jack to Type Mini B5 Male Plug, Shielded, PVC, Black
SKU U2C00045
Available to Ship 1639
Quantity Price
1 - 24 $7.99
25 - 49 $7.59
50 - 99 $7.19
100 + Call Us
Price $7.99

All Prices are in US Dollars and do not include duties



L-com's U2C00045 USB adapter/coupler provides an economical way for users to solve gender and connector type mismatches among standard USB connectors. They can also be used to bridge two cables. It is not always necessary to change cables if the connectors don't line up as you can use an adapter instead! L-com's feature a durable, fully-molded design with internal shielding that protects signals from EMI/RFI and provides many reliable mating cycles. Socket saver types also extend the life of expensive and irreplaceable cables and ports by taking the abuse of frequent mating instead of the valuable device. The low profile design reduces leverage strain on overstressed computer ports and cables.

U2C00045 features a USB Type A female Jack to a Type Mini B5 male. It is fully shielded and appropriate for USB 2.0 data and power applications. The economical PVC shell is black. Contact L-com today with your USB application and shop at L-com.com for the widest selection of USB couplers and adapters around. Order online today.

Features
  • Adapter with A Type female jack to Mini B5 Type male plug
  • Solves mismatched USB connector combinations and bridge or lengthen cables
  • Molded construction provides great durability
  • Easily convert your existing cables to fit your current application needs
  • Available with over 10 connector and gender combinations with both USB 2.0 and USB 3.0 options available

Application
  • USB 2.0 applications
  • PC peripheral interconnects including phones and cameras
  • Test and measurement
  • Data acquisition
  • Printers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.