L-com

USB 2.0 A male to micro male - 3ft, 6ft, & 10ft

  • Picture of USB 2.0 A male to micro male - 3ft, 6ft, & 10ft
  • Picture of USB 2.0 A male to micro male - 3ft, 6ft, & 10ft
  • Picture of USB 2.0 A male to micro male - 3ft, 6ft, & 10ft
  • Picture of USB 2.0 A male to micro male - 3ft, 6ft, & 10ft
Picture of USB 2.0 A male to micro male - 3ft, 6ft, & 10ft
SKU CAU2-AMICRO-3PK
Available to Ship 376
Quantity Price
1 - 4 $26.39
5 - 9 $25.33
10 - 24 $24.28
25 + Call Us
Price $26.39

All Prices are in US Dollars and do not include duties



L-com's CAU2-AMICRO-3PK is a USB 2.0 cable that has type A male to type micro male connectors and supports fast charging and data sync. This type A to type micro cable kit is ruggedized and backward compatible with previous USB versions. The shell of the nylon braided USB cable is made from aluminum material. This cable is specifically stocked to be readily available for same-business-day shipping.

This USB cable's strain relief molding and metal housing protect guard against crushing and fraying of the cable. Our CAU2-AMICRO-3PK USB 2.0 kit from L-com is fully compatible with USB-C phones, tablets, cameras, and other electronic products. This cable kit comes in packs of three with 3, 6, and 10-feet lengths. The nylon braided USB cable is suitable for consumer electronics, car, home, office, or on the go to keep your phone charged.

L-com has one of the largest in-stock selections of type A male to type micro male USB 2.0 cables, with same-day shipment for local, domestic, and international orders. Make your online purchase right now to take advantage of our same- business-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the nylon braided USB cable that meets your needs.


Features
  • USB 2.0 features speeds up to 480Mbps
  • USB type A to USB Micro B for common data and charging applications
  • This pack includes 3, 6, and 10 foot cables for a variety of uses in a single package

Application
  • Video Transfer
  • Data Acquisition
  • Data Storage


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.