Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

1-Port USB 1.1 over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150-ft

  • Picture of 1-Port USB 1.1 over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150-ft
Picture of 1-Port USB 1.1 over Cat5/Cat6 Extender, Transmitter and Receiver, up to 150-ft
SKU TL-B202-150
Available to Ship 1
Quantity Price
1 - 24 $94.19
25 - 49 $89.48
50 - 99 $84.77
100 + Call Us
Price $94.19

All Prices are in US Dollars and do not include duties



Tripp Lite's USB 1.1 over Cat5 Extender Kit allows you to connect your computer to a USB 1.1 peripheral up to 150 feet away using ordinary Cat5/Cat5e/Cat6 cable. The transmitter and receiver kit is buspowered, so no external power supply is required. Plug-and-play; no software or drivers needed. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features
  • Locate a USB 1.1 peripheral up to 150 feet from your computer
  • Bus Powered - no additional AC adapters required
  • Uses readily available Cat5/Cat5e/Cat6 cable ( not included )
  • Transfer rates of 1.5Mbps to 12Mbps
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Application
  • Web Cams
  • Speakers
  • Microphones
  • Printers
  • RS232 Serial Adapters

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.