L-com

Universal CPU Power Cord - Nema 5-15P to C13 - 15 Amp - 2 FT - Green

  • Picture of Universal CPU Power Cord - Nema 5-15P to C13 - 15 Amp - 2 FT - Green
Picture of Universal CPU Power Cord - Nema 5-15P to C13 - 15 Amp - 2 FT - Green
SKU PPA00011GN-02F
Available to Ship 19
Quantity Price
1 - 24 $11.59
25 - 49 $11.01
50 - 99 $10.43
100 + Call Us
Price $11.59

All Prices are in US Dollars and do not include duties



The L-com PPA00011GN-02F is a Nema 5-15p to C13 power cord with a green jacket. These cords are common for connecting PCs to a power source. The various color options we offer at L-com are popular in high cord density applications where the user needs to know which cord goes where through color coding. The PPA00011GN-02F is rated for max 15 amps and max 125 volts with SJT jacket.

Features
  • 15 Amp 125 Volt Rating
  • 14 AWG Conductors
  • Nema 5-15p Inlet to IEC C13 Outlet
  • Green Jacket

Application
  • PC/Server
  • Powered Devices
  • Switch/Router
  • Power


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.