L-com

Ultrasonic Proximity Sensor, Cylindrical, M18 threaded, Ni-plated Brass, 0 - 10 V, Sensing Range 80 to 1000 mm, 5-pin A-coded M12 connector

SKU PXUS1000-18UV15
QTY available 3
Quantity Price
1 - 9 $585.00
10 - 24 $561.60
25 - 99 $538.20
100 + Call Us
Price $585.00

All Prices are in US Dollars and do not include duties



The L-com UB1000-18GM75-U-V15 ultrasonic proximity sensor is employed in a wide range of IoT, industrial automation, and process control applications. This cylindrical-shaped IOT proximity sensor is utilized for contactless object detection or distance measuring. Our cylindrical ultrasonic sensor is constructed of Ni-plated brass and features a tough industrial grade IP67 housing. This sensor has a sensing range of 70 to 1000 mm and is unaffected by the color or transparency of objects.

This M18 threaded proximity sensor requires a power supply voltage of 10 to 30 VDC. This ultrasonic sensor offers a quick response of 0-10 V output via a 5-pin A-coded M12 connector for connection. Our proximity IOT sensor has industry standard form factors, making it suited for materials production, warehouse automation, automobile manufacturing, chemical production, pharmaceutical, petroleum and food and beverage industries.

Our IOT sensor has a repeat accuracy of ≤ 1 % and can operate at temperatures ranging from -40 to 85 degrees Celsius. This sensor comes with a blue LED indicator for power on, a yellow LED indicator for switching status, and a red LED indicator for program function. The L-com UB1000-18GM75-U-V15 ultrasonic sensor also includes short circuit and overload protection.

L-com has one of the largest in-stock selection of Ni-plated brass ultrasonic sensors with same-day shipment for domestic and international orders. Our portfolio includes lightning and surge protectors, coaxial cable assemblies, connectors, adapters, antennas, RF amplifiers and NEMA rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect IOT proximity sensor as per your requirements.


Features
  • Contactless detection of liquids & solids
  • Unaffected by color
  • Rugged industrial grade housings
  • Transparent object detection

Application
  • Industrial Automation
  • Food and Beverage
  • Warehouse Automation
  • Automative Manufacturing
  • Materials Handling

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.