L-com

Ultrasonic level sensor with external gauge, 10 m range, 4-20 mA, G2, direct lead, 3 m cable

  • Picture of Ultrasonic level sensor with external gauge, 10 m range, 4-20 mA, G2, direct lead, 3 m cable
Picture of Ultrasonic level sensor with external gauge, 10 m range, 4-20 mA, G2, direct lead, 3 m cable
SKU LLUSCS02-5302
Available to Ship 10
Quantity Price
1 - 4 $765.00
5 - 9 $749.70
10 - 24 $734.40
25 + Call Us
Price $765.00

All Prices are in US Dollars and do not include duties



L-Com’s LLUSCS02-5302 is an ultrasonic external gauge liquid level sensor with a 10000 mm sensing distance. This capacitive level sensor has a 4-20 mA output with direct lead electric connection. Our level sensing liquid level sensor is used to measure and monitor the level of liquids or granular solids stored in tanks or vessels in the industrial automation and process industries. This liquid level sensor has a IP68 ingress protection rating.

The LLUSCS02-5302 ultrasonic external gauge liquid level sensor has a 3 meter cable 4 wire cable with G2 process connection. Our measuring sensor has a polycarbonate housing. This water level sensor is suitable for the petroleum industry, water and sewage treatment, chemical production, food and beverage and non-contact level monitoring applications.

Our capacitive level sensor operates at a temperature ranging from -20 to +60 deg C. The LLUSCS02-5302 from L-Com has a probe temperature resistance ranging from -20 to +80 deg C. Our level sensor has a typical accuracy of 0.5 % full scale.

L-Com has the largest in-stock selection of ultrasonic external gauge liquid level monitoring sensor with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4-20 mA ultrasonic external gauge liquid level sensor for your requirements.


Features
  • External LCD display
  • High reliability
  • Rugged industrial grade housing
  • G2 process connection
  • 4-20 mA output

Application
  • Petroleum Industry
  • Water and sewage treatment
  • Chemical Production
  • Food and beverage
  • Non-contact level monitoring

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.