L-com

Ultrasonic Double Sheet Sensor, Cylindrical, M18 threaded, Ni-plated Brass, 3 PNP NC, Sensing Range 20 to 60 mm, 2 m flying-lead cable

  • Picture of Ultrasonic Double Sheet Sensor, Cylindrical, M18 threaded, Ni-plated Brass, 3 PNP NC, Sensing Range 20 to 60 mm, 2 m flying-lead cable
Picture of Ultrasonic Double Sheet Sensor, Cylindrical, M18 threaded, Ni-plated Brass, 3 PNP NC, Sensing Range 20 to 60 mm, 2 m flying-lead cable
SKU PXUS-184003E3
Available to Ship 2
Quantity Price
1 - 4 $1,520.00
5 - 9 $1,459.20
10 - 24 $1,398.40
25 + Call Us
Price $1,520.00

All Prices are in US Dollars and do not include duties



The L-com UDC-18GM-400-3E3 ultrasonic double sheet sensor is design for use in applications where the distinction between one or more sheets of material is a concern. Initially a problem in the printing industry, this sensor is now employed in a wide range of IoT, industrial automation, and process control applications. This cylindrical-shaped IOT double sheet sensor monitors and detects when two overlapping sheets of material, perferably paper, are detected. Our cylindrical ultrasonic sensor is constructed of Ni-plated brass and features a tough industrial grade IP67 housing. This sensor has a sensing range of 20 to 60 mm and is unaffected by the color or transparency..

This M18 threaded double sheet sensor requires a power supply voltage of 18 to 30 VDC and offers quick response 3 PNP, NC outputs via a 2 m flying-lead cable. Our double sheet IOT sensor consist of two M18 threaded housings, allowing for mounting in most applications.

Our IOT sensor is fatory set for standard paper in the range of 20-1200g/m², but can be set to detect other materials and/or thinknesses in the plastics and metal industries as well. This sensor also visually indicates when a single sheet (green), no sheet(Yellow) and double sheets(Green) are detected. The L-com UDC-18GM-400-3E1 ultrasonic sensor also includes short circuit and overload protection.

L-com has one of the largest in-stock selection of Ni-plated brass ultrasonic sensors with same-day shipment for domestic and international orders. Our portfolio includes lightning and surge protectors, coaxial cable assemblies, connectors, adapters, antennas, RF amplifiers and NEMA rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect IOT double sheet sensor as per your requirements.


Features
  • Detection of overlapping sheet materials, preferably paper
  • Unaffected by colors or surface finish
  • IP67 NI-plated Brass Housing
  • Highly Visible LED Indicators
  • Programmable

Application
  • Paper Industry
  • Materials Handling

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.