Type A MPO w/o pins to LC/UPC fan-out, 2.0mm Diameter, 8 Fiber, Multimode OM4 40/100GB 50/125, LSZH Jacket, 1 Meter

Item # MPFA8OM4-20LCUZ-1
Availability
10
Price Table
Quantity Price
1 - 9 $110.29
10 - 24 $105.88
25 - 99 $101.47
100 + Call Us
Add to Cart

Description

The L-com MPFA8OM4-20LCUZ family of multi-fiber ribbon cables come with an 8 fiber, Type A MPO female to 8x LC/UPC connector fan-out. The L-com MPFA8OM4-20LCUZ are Multimode OM4 40GB 50/125 cables and come factory terminated, tested, and ready to install. These MPO to LC fan-out assemblies come with a Low Smoke Zero Halogen rated jacket to comply with strict building codes. The L-com MPFA8OM4-20LCUZ fan-out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures and are fully compatible with US Conec MTP products. In stock options include 1, 3, 5, and 10 meters, but custom lengths can be configured. These are one of thousands of fiber optic products available from L-com, order online and take advantage of our same-day shipping for domestic and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect fiber optic cable assembly for your application.

Features
  • 8 Fiber Type A MPO Female (w/o pins) to 8x LC/UPC
  • LSZH (Low Smoke Zero Halogen) Rated Jacket
  • Multimode OM4 40GB 50/125 Fiber
Application
  • Data Centers
  • Ethernet
  • Link Aggregation
  • Server Connectivity


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov