Type A MPO w/o pins to LC/APC fan-out, 2.0mm Diameter, 8 Fiber, Single Mode OS2 9/125, OFNP Jacket, 5 Meter

Item # MPFA8OS2-20LCAP-5
Availability
10
Price Table
Quantity Price
1 - 9 $106.57
10 - 24 $102.31
25 - 99 $98.04
100 + Call Us
Add to Cart

Description

The L-com MPFA8OS2-20LCAP family of multi-fiber ribbon cables come with an 8 fiber, Type A MPO female to 8x LC/APC connector fan-out. The L-com MPFA8OS2-20LCAP are Single Mode OS2 9/125 cables and come factory terminated, tested, and ready to install. These MPO to LC fan-out assemblies come with an OFNP rated jacket to comply with strict building codes. The L-com MPFA8OS2-20LCAP fan-out assemblies are ideal for making connections within rack mounted or wall mounted fiber enclosures and are fully compatible with US Conec MTP products. In stock options include 1, 3, 5, and 10 meters, but custom lengths can be configured. These are one of thousands of fiber optic products available from L-com, order online and take advantage of our same-day shipping for domestic and international orders. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect fiber optic cable assembly for your application.

Features
  • 8 Fiber Type A MPO Female (w/o pins) to 8x LC/APC
  • OFNP (Plenum) Rated Jacket
  • Single Mode OS2 9/125 Fiber
Application
  • Data Centers
  • Ethernet
  • Link Aggregation
  • Server Connectivity


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov