L-com

Type A MPO w/o pins to LC/APC fan-out, 2.0mm Diameter, 8 Fiber, Single Mode OS2 9/125µm, OFNP Jacket, 1 Meter

  • Picture of Type A MPO w/o pins to LC/APC fan-out, 2.0mm Diameter, 8 Fiber, Single Mode OS2 9/125µm, OFNP Jacket, 1 Meter
Picture of Type A MPO w/o pins to LC/APC fan-out, 2.0mm Diameter, 8 Fiber, Single Mode OS2 9/125µm, OFNP Jacket, 1 Meter
SKU MPFA8OS2-20LCAP-1
Available to Ship 10
Quantity Price
1 - 24 $81.25
25 - 49 $77.19
50 - 99 $73.13
100 + Call Us
Price $81.25

All Prices are in US Dollars and do not include duties



The MPFA8OS2-20LCAP-1 from L-com is a fan-out cable assembly that comes with a type A MPO (w/o pins) female to 8x LC/APC connector configuration. This fiber optic cable with 8 fibers features an OFNP-rated jacket and has a cable diameter of 3 mm. Our fan-out cable is suitable for applications such as data centers, Ethernet, link aggregation, and server connectivity. This yellow fiber optic cable assembly is available in a length of 1 meter and can withstand temperatures ranging from 0 to 60 degrees C.

Our MPO (w/o pins) to LC cable comes with a single mode OS2 fiber and has a fiber diameter of 9/125 µm. L-com’s fan-out cable assembly is ideal for making connections within rack mounted or wall mounted fiber enclosures. Our fiber optic cable assembly can be customized in different lengths to fit specific installation needs, ensuring efficient network management in high-density setups without compromising delivery time or quality. Additional dimensions, specifications, and CAD drawings for this MPFA8OS2-20LCAP-1 fan-out cable can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of fiber optic cable assemblies for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. We are committed to delivering excellent service to support our customers in maintaining the continuity and reliability of their networks. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single mode OS2 fan-out cable for your requirements.


Features
  • 8 Fiber Type A MPO Female (w/o pins) to 8x LC/APC
  • Fan-Out length of 0.5M
  • OFNP (Plenum) Rated Jacket
  • Single Mode OS2 9/125µm Fiber

Application
  • Data Centers
  • Ethernet
  • Link Aggregation
  • Server Connectivity


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.