L-com

Type A MPO/UPC Female (w/o pins) to LC/UPC Clipped fan-out, 2.0mm Diameter, 12 Fiber, Single Mode OS2, OFNP Jacket-3M

  • Picture of Type A MPO/UPC Female (w/o pins) to LC/UPC Clipped fan-out, 2.0mm Diameter, 12 Fiber, Single Mode OS2, OFNP Jacket-3M
Picture of Type A MPO/UPC Female (w/o pins) to LC/UPC Clipped fan-out, 2.0mm Diameter, 12 Fiber, Single Mode OS2, OFNP Jacket-3M
SKU MPUFLCU12S2AP-3
  Available for backorder
Quantity Price
1 - 9 $98.55
10 - 24 $94.61
25 - 99 $90.67
100 + Call Us
Price $98.55

All Prices are in US Dollars and do not include duties



The L-com MPUFLCU12S2AP-3 fiber optic fan-out cord is a robust and versatile fiber optic cable assembly designed for high-performance data transmission in various environments. This fan-out cable assembly is equipped with type A MPO (w/o pins)/UPC to LC/UPC duplex clipped connectors. Our fiber optic cable has an OFNP rated PVC jacket that ensures compliance with fire and safety standards and is available in cable length of 3 meters. With an operating temperature range of 0 to 60 degrees C, this cable assembly provides reliable performance across diverse conditions.

This fan-out cable has a single mode OS2 fiber and comes with a breakout diameter of 2 mm. Our fan-out cable assembly is suitable for applications such as data center backbone and switch-to-server connectivity, high-density fiber patching and cross-connect systems, 40G and 100G single mode network deployments, MPO trunk to LC equipment breakout applications, and enterprise and telecommunications fiber distribution. The MPUFLCU12S2AP-3 fiber optic cable with a 3 mm cable diameter and 23 mm minimum bend radius offers flexible installation options. Additional dimensions, specifications, and CAD drawings for this 12-strand fiber optic fan-out cord can be found on its downloadable PDF datasheet.

L-com has one of the largest in-stock selections of MPO (w/o pins)/UPC to LC/UPC fiber optic fan-out cords for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal OS2 single mode fiber optic cable that meets your requirements.


Features
  • 12 fiber single mode OS2
  • MPO/UPC to 6 LC/UPC duplex connectors (clipped)
  • Polarity Type A
  • 0.5M fan-out length
  • 2.0mm fanout out diameter
  • OFNP rated jacket

Application
  • Data center backbone and switch-to-server connectivity
  • High-density fiber patching and cross-connect systems
  • 40G and 100G single mode network deployments
  • MPO trunk to LC equipment breakout applications
  • Enterprise and telecommunications fiber distribution

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.