L-com

Twin-Fused IEC Inlet, Snap-Fit, Panel Mount, C14 Connector, 4.8 mm Tab Termination, 5mm x 20mm Fuse, 2 mm Panel Thickness

  • Picture of Twin-Fused IEC Inlet, Snap-Fit, Panel Mount, C14 Connector, 4.8 mm Tab Termination, 5mm x 20mm Fuse, 2 mm Panel Thickness
  • Picture of Twin-Fused IEC Inlet, Snap-Fit, Panel Mount, C14 Connector, 4.8 mm Tab Termination, 5mm x 20mm Fuse, 2 mm Panel Thickness
  • Picture of Twin-Fused IEC Inlet, Snap-Fit, Panel Mount, C14 Connector, 4.8 mm Tab Termination, 5mm x 20mm Fuse, 2 mm Panel Thickness
  • Picture of Twin-Fused IEC Inlet, Snap-Fit, Panel Mount, C14 Connector, 4.8 mm Tab Termination, 5mm x 20mm Fuse, 2 mm Panel Thickness
Picture of Twin-Fused IEC Inlet, Snap-Fit, Panel Mount, C14 Connector, 4.8 mm Tab Termination, 5mm x 20mm Fuse, 2 mm Panel Thickness
SKU ACM-C4-N20Q4F2-LC
Available to Ship 200
Quantity Price
1 - 24 $6.79
25 - 49 $6.45
50 - 99 $6.11
100 + Call Us
Price $6.79

All Prices are in US Dollars and do not include duties



The L-com ACM-C4-N20Q4F2-LC is a snap-fit panel-mount twin-fused IEC inlet with 5mm x 20mm fuses. Our IEC inlet includes C14 connector and features 3 contacts and 4.8mm tab termination. Our IEC inlet has 2 mm maximum panel thickness.

The ACM-C4-N20Q4F2-LC IEC inlet molding is made from nylon 66 material and the contacts are made from brass. This electric inlet is rated for a maximum current of 10 A and a voltage rating of 250 V. Our IEC inlet is designed to operate at temperatures ranging from -20 to 70 deg C. This inlet features a UL94V-0 flammability rating enhancing fire safety in the installations and meets the cold conditions.

L-com has an in-stock selection of IEC inlets for local, domestic and international orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the IEC inlet as per your requirements.


Features
  • Snaps into 2.0mm Panel
  • 4.8mm Quick-Connect Terminations
  • Double Fuseholder

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.