L-com

Tvoc Air Quality Sensor Module, 3.3 VDC Working Voltage, TTL Output

  • Picture of Tvoc Air Quality Sensor Module, 3.3 VDC Working Voltage, TTL Output
Picture of Tvoc Air Quality Sensor Module, 3.3 VDC Working Voltage, TTL Output
SKU SRAQ-D725
Available to Ship Call us
Quantity Price
1 - 24 $28.59
25 - 49 $27.45
50 - 99 $26.59
100 + Call Us
Price $28.59

All Prices are in US Dollars and do not include duties



The L-com SRAQ-D725 low power air quality sensor module is used for detecting volatile organic compound ( VOC), CO2 and HCHO gas. Our sensor module is well suited for portable T VOC detector, air quality monitoring, HVAC industry, smart buildings, and other areas where T VOC is a concern. This shock and vibration resistant device provide high sensitivity, good precision, small form factor, quick response, and short preheat time.

The low power air quality sensor module has a pre-programmed algorithm which is used to estimate CO2 and HCHO gases concentrations based on overall VOC concentration. Our SRAQ-D725 module measures the concentration in real-time and gives output via UART protocol. This sensor has 3.3 VDC working voltage and operates at temperatures ranging from -5 to 50 degrees C with non-condensing 0 to 100% RH humidity.

L-com has the largest in-stock selection of IoT air quality sensor module with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect low power air quality sensor module per your requirement.


Features
  • High sensitivity and good precision
  • Small form factor
  • Quick response and short preheat time
  • Shock and Vibration Resistant

Application
  • Portable TVOC detector
  • Air quality monitoring
  • HAVC industry
  • Smart buildings
  • Other areas where TVOC is a concern

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.