L-com

LSZH 1553 TRT Threaded Plug to Blunt Cut Genderless Cable Assembly using TWCH-78-2 Coax, 5 FT

  • Picture of LSZH 1553 TRT Threaded Plug to Blunt Cut Genderless Cable Assembly using TWCH-78-2 Coax, 5 FT
Picture of LSZH 1553 TRT Threaded Plug to Blunt Cut Genderless Cable Assembly using TWCH-78-2 Coax, 5 FT
SKU LC3MSA00602-60
Available to Ship 3
Quantity Price
1 - 9 $427.99
10 - 24 $410.87
25 - 99 $393.75
100 + Call Us
Price $427.99

All Prices are in US Dollars and do not include duties



L-com’s LC3MSA00602-60 is a Twinax LSZH TRB threaded plug with blunt cut for TWCH-78-2, 60-inch cable. These cable assemblies have popular TRB plug and jack connectors with 3-lug bayonet coupling designs as well as TRB plugs with threaded designs. These MIL-STD-1553 Twinaxial cable assemblies with TRB and TRS connector interfaces are the most popular cable assemblies used in wide interconnect applications to be used with bus couplers, avionics control boxes, and bus relays.

The LC3MSA00602-60 Twinax LSZH TRB threaded plug with blunt cut for TWCH-78-2, 60-inch MIL-STD-1553 cable assemblies are bend/strain relief. These cable assemblies have Twinax connectivity and are suitable for aerospace avionics system designers and builders, military, aerospace, and aircraft avionics, and test labs. These cable assemblies can withstand severe shocks and vibrations, making them critical avionics components. The 78 ohms Twinax LSZH TRB threaded plug with blunt cut for TWCH-78-2, 60-inch cable assemblies have a robust design and are easy to use.

L-com has one of the largest in-stock selections of LSZH TRB threaded plug with blunt cut for TWCH-78-2, 60-inch cable assemblies with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal LSZH TRB threaded plug with blunt cut for TWCH-78-2, 60-inch MIL-STD-1553 cable assemblies for your requirements.


Features
  • Military Contractors
  • MIL-STD-1553
  • Data
  • Safer Enviroments
  • Ventilation critical areas
  • Hospitals

Application
  • MIL-STD-1553
  • -30°C to +80°C
  • 78 ohms
  • ROHS Low Smoke Zero Halogen
  • Non-Toxic


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TRT Threaded
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
78 Ohm
Connector 2 Series
Blunt Cut
Connector 2 Gender
Genderless
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
TWCH-78-2
RF Cable Type
TWCH-78-2
RF Cable Impedance
78 Ohm
Length, Max
60 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.