Lead Free Threaded TRB Plug to 3-Lug TRB Bulkhead Insulated Jack for 78 Ohm 30-2001-LC, 48" Cable

Item # LC3MSA00564-48
Availability
4
Price Table
Quantity Price
1 - 9 $238.99
10 - 24 $229.43
25 - 99 $219.87
100 + Call Us
Add to Cart

Description


Features
  • MIL-STD-1553
  • -20°C to +75°C
  • 78 ohms
Application
  • MIL-STD-1553
  • Data