L-com

TRS Subminiature Plug to TRB Jack 1553 Cable 24 Inch Length Using 78 Ohm M17/176-00002-LC Coax

  • Picture of TRS Subminiature Plug to TRB Jack 1553 Cable 24 Inch Length Using 78 Ohm M17/176-00002-LC Coax
Picture of TRS Subminiature Plug to TRB Jack 1553 Cable 24 Inch Length Using 78 Ohm M17/176-00002-LC Coax
SKU LC3MP3006-24
Available to Ship 2
Quantity Price
1 - 9 $171.99
10 - 24 $165.11
25 - 99 $158.23
100 + Call Us
Price $171.99

All Prices are in US Dollars and do not include duties



This high quality TRS subminiature plug to TRB jack 1553 cable 24 inch length using 78 Ohm M17/176-00002-LC coax cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built twinax cable assemblies for RF / microwave that all ship the same business day as they are ordered. LC3MP3006-24 TRS SUBMINIATURE cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF twinax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF 1553 twinax cable assemblies are built with TRS SUBMINIATURE connection on one end and TRB 3-Lug connection on the other. This 1553 TRS SUBMINIATURE to TRB 3-Lug cable from L-com has a plug to jack gender combination.

TRS SUBMINIATURE male to TRB 3-Lug female cable assembly LC3MP3006-24 is manufactured with a flexible twinax. This 1553 radio frequency cord is wrapped in an PFA jacket which has a 0 inch diameter and provides low loss with a maximum VSWR of 0:1.

L-com’s TRS SUBMINIATURE to TRB 3-Lug Plug/Jack cable operates at a maximum frequency of 10 MHz. Technical performance specifications on these 10 MHz TRS SUBMINIATURE plug to TRB 3-Lug jack cables are located on the LC3MP3006-24 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a 1553 TRB 3-Lug jack to TRS SUBMINIATURE plug cable assembly because it can be used in the opposite direction.

This TRS subminiature plug to TRB jack 1553 cable 24 inch length using 78 Ohm M17/176-00002-LC coax is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our TRS SUBMINIATURE to TRB 3-Lug cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our TRS subminiature plug to TRB jack 1553 cable 24 inch length using 78 Ohm M17/176-00002-LC coax.


Features
  • MIL-STD-1553
  • -55°C to +200°C
  • 78 ohms

Application
  • Vehicle High Temperature
  • Data
  • MIL-STD-1553


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TRS Subminiature
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
78 Ohm
Connector 2 Series
TRB 3-Lug
Connector 2 Gender
Jack
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
78 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
M17/176-00002-LC
RF Cable Type
M17/176-00002-LC
RF Cable Impedance
78 Ohm
Length, Max
24 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.