L-com

Triax TRT Threaded Bulkhead Jack Feedthrough Non-Insulated Barrel Front Mount Panel Jack

  • Picture of Triax TRT Threaded Bulkhead Jack Feedthrough Non-Insulated Barrel Front Mount Panel Jack
Picture of Triax TRT Threaded Bulkhead Jack Feedthrough Non-Insulated Barrel Front Mount Panel Jack
SKU LCADMSB00008
Available to Ship 33
Quantity Price
1 - 24 $36.79
25 - 49 $34.95
50 - 99 $33.11
100 + Call Us
Price $36.79

All Prices are in US Dollars and do not include duties



The L-com LCADMSB00008 is a TRB non-insulated threaded bulkhead jack with a straight feed-through mounting mechanism and triax connectivity. TRB adapters are typically utilized in testing settings.

Where bulkhead jacks are present on both sides of the panel, enabling the connection of two different cable assemblies. The triaxial TRB adapter includes threaded bayonet coupling with a robust design and is simple to use. Our TRB adapter is appropriate for usage in test labs, aircraft avionics, the military/aero avionics market, and the avionics test market.

L-com has one of the largest in-stock selections of triaxial TRB non-insulated adapters with same-day shipment for domestic and international orders. Our portfolio includes cable assemblies, connectors, adapters, and custom products, as well as their wireless product line which includes antennas, RF amplifiers, coaxial lightning and surge protectors, and NEMA-rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect bulkhead feed-through non-insulated barrel front mount panel jack TRB adapter as per your requirements.


Key Specifications

Key Specifications

Connector Series 1
TRT
Connector Gender 1
Jack
Connector Polarity 1
Standard
Connector Series 2
TRT
Connector Gender 2
Jack
Connector Polarity 2
Standard
Adapter Body Style
Straight
Connector Mount Method 1
Bulkhead
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.