L-com

TRB Plug Full Crimp Connector for TRC-50-2 Cable

  • Picture of TRB Plug Full Crimp Connector for TRC-50-2 Cable
  • Picture of TRB Plug Full Crimp Connector for TRC-50-2 Cable
  • Picture of TRB Plug Full Crimp Connector for TRC-50-2 Cable
  • Picture of TRB Plug Full Crimp Connector for TRC-50-2 Cable
Picture of TRB Plug Full Crimp Connector for TRC-50-2 Cable
SKU LCCN310-06031-310
Available to Ship 126
Quantity Price
1 + $79.99
Price $79.99

All Prices are in US Dollars and do not include duties



The L-com LCCN310-06031-310 is a TRB plug full crimp connector with twinax connectivity. This standard 1553 TRB plug cable connector features the standard 3-lug bayonet design, which acts to lock connection between both center pin/socket and intermediate cylindrical contacts. The bayonet type can withstand severe shocks and vibrations. The TRB connector has a robust design and is easy to use. This LCCN310-06031-310 from L-com is a TRB connector that is straight with full crimp termination for TRC-50-2 cable. This TRB connector is RoHS compliant. The TRB plug full crimp connector is suitable for applications such as aircraft avionics, test labs, the military/aero avionics market, and the avionics test market. L-com has one of the largest in-stock selections of TRB plug full crimp connector with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect TRB connector for your requirements.

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TRB
Connector Gender
Plug
Body Style
Straight
Attachment Method
Crimp/Solder
Minimum Frequency
DC
Maximum Frequency
500 MHz
Interface Type 1
TRC-50-2
Interface Type 2
M17/134-00002

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.