We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

TRB Jack with Ground Lug

SKU LCCN310-06581
Available to Ship 251
Quantity Price
1 + $32.59
Price $32.59

All Prices are in US Dollars and do not include duties



The L-com LCCN310-06581 is a TRB jack connector with ground lug and twinax connectivity. This is the most popular TRB jack connector used in bus couplers, avionics control boxes, and bus relays. The TRB connector has a three-lug bayonet coupling with a robust design and is easy to use. This LCCN310-06581 from L-com is a solder pot 3-lug female front mount connector with grounding lug that is RoHS compliant. The TRB bulkhead jack is suitable for applications such as aircraft avionics, test labs, the military/aero avionics market, and the avionics test market. L-com has one of the largest in-stock selections of TRB jack connector with grounding lugs for same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect TRB connector for your requirements.

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TRB
Connector Gender
Jack
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
500 MHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.