L-com

TRB Bulkhead Jack Full Crimp Connector for 10602 Cable

  • Picture of TRB Bulkhead Jack Full Crimp Connector for 10602 Cable
  • Picture of TRB Bulkhead Jack Full Crimp Connector for 10602 Cable
  • Picture of TRB Bulkhead Jack Full Crimp Connector for 10602 Cable
  • Picture of TRB Bulkhead Jack Full Crimp Connector for 10602 Cable
Picture of TRB Bulkhead Jack Full Crimp Connector for 10602 Cable
SKU LCCN310-06578-204
Available to Ship 122
Quantity Price
1 + $88.99
Price $88.99

All Prices are in US Dollars and do not include duties



The L-com LCCN310-06578-204 is a TRB bulkhead cable jack connector with twinax connectivity. This TRB connector has a three-lug bayonet coupling design with a center contact and an intermediate cylindrical contact. The bayonet type can withstand severe shocks and vibrations. The TRB connector has a robust design and is easy to use. This LCCN310-06578-204 from L-com is a TRB bulkhead cable jack connector that is straight with full crimp termination for 10602 Cable. This TRB connector is RoHS compliant. The TRB bulkhead jack connector is suitable for applications such as aircraft avionics, test labs, the military/aero avionics market, and the avionics test market. L-com has one of the largest in-stock selections of TRB bulkhead cable jack connectors with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect TRB connector for your requirements.

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TRB
Connector Gender
Jack
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
Bulkhead
Minimum Frequency
DC
Maximum Frequency
500 MHz
Interface Type 1
TWC-78-2

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.