L-com

Lead Free LSZH Bend Relief 3-Slot TRB Plug to Plug for 78 Ohm TWCH-78-2-LC, 48" Cable

  • Picture of Lead Free LSZH Bend Relief 3-Slot TRB Plug to Plug for 78 Ohm  TWCH-78-2-LC, 48" Cable
Picture of Lead Free LSZH Bend Relief 3-Slot TRB Plug to Plug for 78 Ohm  TWCH-78-2-LC, 48" Cable
SKU LC3MSA00580-48
  Available for backorder
Quantity Price
1 - 9 $337.99
10 - 24 $324.47
25 - 99 $310.95
100 + Call Us
Price $337.99

All Prices are in US Dollars and do not include duties



Description: Lead Free LSZH Bend Relief 3-Slot TRB Plug to Plug for 78 Ohm TWCH-78-2-LC, 48" Cable

Features
  • MIL-STD-1553
  • -30°C to +80°C
  • 78 ohms
  • ROHS Low Smoke Zero Halogen
  • Non-Toxic

Application
  • Military Contractors
  • MIL-STD-1553
  • Data
  • Safer Enviroments
  • Ventilation critical areas
  • Hospitals


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TRB 3-Slot
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
78 Ohm
Connector 2 Series
TRB 3-Slot
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
78 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
TWCH-78-2-LC
RF Cable Type
TWCH-78-2-LC
RF Cable Impedance
78 Ohm
Length, Max
48 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.