Lead Free 3-Slot TRB Plug to Plug for 78 Ohm M17/176-00002-LC, 60" Cable

Item # LC3MSA00446-60
Availability
3
Price Table
Quantity Price
1 - 9 $171.99
10 - 24 $165.11
25 - 99 $158.23
100 + Call Us
Add to Cart

Description


Features
  • MIL-STD-1553
  • -55°C to +200°C
  • 78 ohms
Application
  • Vehicle High Temperature
  • Data
  • MIL-STD-1553