We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

LSZH 1553 TRB 3-Slot Plug to Blunt Cut Genderless Cable Assembly using TWCH-78-2-LC Coax, 3 FT

SKU LC3MSA00576-36
Available to Ship 9
Quantity Price
1 - 9 $281.99
10 - 24 $270.71
25 - 99 $259.43
100 + Call Us
Price $281.99

All Prices are in US Dollars and do not include duties



The L-com LC3MSA00576-36 MIL-STD-1553 flexible RF cable assembly is perfect for applications that need tight bends and flexible cable. This TRB 3-slot to blunt cut cable assembly is plug to genderless and made of 78 ohm flexible TWCH-78-2-LC twinax. Our 78 Ohm cable assembly is available with a HF POF jacket and a copper inner conductor with silver plating. We offer a blue, 0.57-inch OD TRB 3-slot to blunt cut cable that operates at 500 MHz.

This blue RF cable assembly is the most commonly utilized cable assembly in wide connectivity applications such as bus couplers, avionics control boxes, and bus relay. L-com's LC3MSA00576-36 MIL-STD-1553 flexible RF cable assembly is available with PE dielectric. Our TRB 3-slot plug to blunt cut genderless cable has bayonet coupling connectors made of brass with nickel plating. This RF flexible TWCH-78-2-LC twinax cable operates between -30 and 80 degrees Celsius.

L-com has one of the largest in-stock selections of MIL-STD-1553 flexible RF cable assembly with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you the perfect TRB 3-slot plug to blunt cut genderless cable as per your requirements.



Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TRB 3-Slot
Connector 1 Gender
Plug
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
78 Ohm
Connector 2 Series
Blunt Cut
Connector 2 Gender
Genderless
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
TWCH-78-2-LC
RF Cable Type
TWCH-78-2-LC
RF Cable Impedance
78 Ohm
Length, Max
36 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.