Lead Free 3-Lug TRB Bulkhead Insulated Jack to Jack for 78 Ohm 30-2001-LC, 12" Cable

Item # LC3MSA00554-12
Availability
2
Price Table
Quantity Price
1 - 9 $222.99
10 - 24 $214.07
25 - 99 $205.15
100 + Call Us
Add to Cart

Description


Features
  • MIL-STD-1553
  • -20°C to +75°C
  • 78 ohms
Application
  • MIL-STD-1553
  • Data