L-com

Bend Relief 3-Lug TRB Jack to Jack for 78 Ohm 30-2003-LC, 36" Cable

  • Picture of Bend Relief 3-Lug TRB Jack to Jack for 78 Ohm 30-2003-LC, 36" Cable
Picture of Bend Relief 3-Lug TRB Jack to Jack for 78 Ohm 30-2003-LC, 36" Cable
SKU LC3MP2543-36
Available to Ship Call us
Quantity Price
1 - 9 $215.99
10 - 24 $207.35
25 - 99 $198.71
100 + Call Us
Price $215.99

All Prices are in US Dollars and do not include duties



This high quality Bend relief 3-Lug TRB jack to jack for 78 Ohm 30-2003-LC, 36" cable cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built twinax cable assemblies for RF / microwave that all ship the same business day as they are ordered. LC3MP2543-36 TRB 3-Lug cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF twinax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF 1553 twinax cable assemblies are built with TRB 3-Lug connection on one end and TRB 3-Lug connection on the other. This 1553 TRB 3-Lug to TRB 3-Lug cable from L-com has a jack to jack gender combination.

TRB 3-Lug female to TRB 3-Lug female cable assembly LC3MP2543-36 is manufactured with a flexible twinax. This 1553 radio frequency cord is wrapped in an PVC jacket which has a 0 inch diameter and provides low loss with a maximum VSWR of 0:1.

L-com’s TRB 3-Lug to TRB 3-Lug Jack/Jack cable operates at a maximum frequency of 500 MHz. Technical performance specifications on these 500 MHz TRB 3-Lug jack to TRB 3-Lug jack cables are located on the LC3MP2543-36 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

This Bend relief 3-Lug TRB jack to jack for 78 Ohm 30-2003-LC, 36" cable is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our TRB 3-Lug to TRB 3-Lug cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our bend relief 3-Lug TRB jack to jack for 78 Ohm 30-2003-LC, 36" cable.


Features
  • MIL-STD-1553
  • -20°C to +75°C
  • 78 ohms

Application
  • MIL-STD-1553
  • Data


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TRB 3-Lug
Connector 1 Gender
Jack
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
78 Ohm
Connector 2 Series
TRB 3-Lug
Connector 2 Gender
Jack
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
78 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
30-2003-LC
RF Cable Type
30-2003-LC
RF Cable Impedance
78 Ohm
Length, Max
36 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.