Lead Free LSZH Bend Relief 3-Lug TRB Bulkhead Insulated Jack with Blunt Cut for 78 Ohm TWCH-78-2-LC, 48" Cable

Item # LC3MSA00592-48
Availability
1
Price Table
Quantity Price
1 - 9 $276.99
10 - 24 $265.91
25 - 99 $254.83
100 + Call Us
Add to Cart

Description


Features
  • MIL-STD-1553
  • -30°C to +80°C
  • 78 ohms
  • ROHS Low Smoke Zero Halogen
  • Non-Toxic
Application
  • Military Contractors
  • MIL-STD-1553
  • Data
  • Safer Enviroments
  • Ventilation critical areas
  • Hospitals