We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Lead Free 3-Lug TRB Bulkhead Insulated Jack with Blunt for 78 Ohm 30-2003-LC, 12" Cable

SKU LC3MSA00485-12
Available to Ship Call us
Quantity Price
1 - 9 $161.99
10 - 24 $155.51
25 - 99 $149.03
100 + Call Us
Price $161.99

All Prices are in US Dollars and do not include duties




Features
  • MIL-STD-1553
  • -20°C to +75°C
  • 78 ohms

Application
  • MIL-STD-1553
  • Data


Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TRB 3-Lug
Connector 1 Gender
Jack
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector Mount Method 1
Bulkhead
Connector 1 Impedance
78 Ohm
Connector 2 Series
Blunt Cut
Connector 2 Gender
Genderless
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
30-2003-LC
RF Cable Type
30-2003-LC
RF Cable Impedance
78 Ohm
Length, Max
12 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.