DescriptionL-com’s LC3MSA00481-24 is a Twinax lead free 3-lug TRB jack with blunt cut for 78 ohm 30-02003-LC, 24-inch cable. These cable assemblies have popular TRB plug and jack connectors with 3-lug bayonet coupling designs as well as TRB plugs with threaded designs. These MIL-STD-1553 Twinaxial cable assemblies with TRB and TRS connector interfaces are the most popular cable assemblies used in wide interconnect applications to be used with bus couplers, avionics control boxes, and bus relays. The LC3MSA00481-24 Twinax lead free 3-lug TRB jack with blunt cut for 78 ohm 30-02003-LC, 24-inch MIL-STD-1553 cable assemblies are bend/strain relief. These cable assemblies have Twinax connectivity and are suitable for aerospace avionics system designers and builders, military, aerospace, and aircraft avionics, and test labs. These cable assemblies can withstand severe shocks and vibrations, making them critical avionics components. The 78 ohms Twinax lead free 3-lug TRB jack with blunt cut for 78 ohm 30-02003-LC, 24-inch cable assemblies have a robust design and are easy to use. L-com has one of the largest in-stock selections of lead free 3-lug TRB jack with blunt cut for 78 ohm 30-02003-LC, 24-inch cable assemblies with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal lead free 3-lug TRB jack with blunt cut for 78 ohm 30-02003-LC, 24-inch MIL-STD-1553 cable assemblies for your requirements. Features
Application
|