Bend Relief 3-Lug TRB Jack with Blunt Cut for 78 Ohm 30-2003-LC, 12" Cable

Item # LC3MP2544-12
Availability
4
Price Table
Quantity Price
1 - 9 $118.99
10 - 24 $114.23
25 - 99 $109.47
100 + Call Us
Add to Cart

Description

Bend Relief 3-Lug TRB Jack with Blunt Cut for 78 Ohm 30-2003-LC, 12" Cable

This high quality Bend relief 3-Lug TRB jack with blunt cut for 78 Ohm 30-2003-LC, 12" cable cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built twinax cable assemblies for RF / microwave that all ship the same business day as they are ordered. LC3MP2544-12 TRB 3-Lug cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF twinax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF 1553 twinax cable assemblies are built with TRB 3-Lug connection on one end and Blunt Cut connection on the other. This 1553 TRB 3-Lug to Blunt Cut cable from L-com has a jack to genderless gender combination.

TRB 3-Lug female to Blunt Cut genderless cable assembly LC3MP2544-12 is manufactured with a flexible twinax. This 1553 radio frequency cord is wrapped in an PVC jacket which has a 0 inch diameter and provides low loss with a maximum VSWR of 0:1.

L-com’s TRB 3-Lug to Blunt Cut Jack/Genderless cable operates at a maximum frequency of 500 MHz. Technical performance specifications on these 500 MHz TRB 3-Lug jack to Blunt Cut genderless cables are located on the LC3MP2544-12 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a 1553 Blunt Cut genderless to TRB 3-Lug jack cable assembly because it can be used in the opposite direction.

This Bend relief 3-Lug TRB jack with blunt cut for 78 Ohm 30-2003-LC, 12" cable is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our TRB 3-Lug to Blunt Cut cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our bend relief 3-Lug TRB jack with blunt cut for 78 Ohm 30-2003-LC, 12" cable.


Features
  • MIL-STD-1553
  • -20°C to +75°C
  • 78 ohms
Application
  • MIL-STD-1553
  • Data