L-com

TRB 3-Lug Jack to Blunt Cut 1553 Cable 60" Using 124 Ohm TWC-124-2 Twinax

  • Picture of TRB 3-Lug Jack to Blunt Cut 1553 Cable 60"  Using 124 Ohm TWC-124-2 Twinax
Picture of TRB 3-Lug Jack to Blunt Cut 1553 Cable 60"  Using 124 Ohm TWC-124-2 Twinax
SKU LC3MSA00661-60
Available to Ship 2
Quantity Price
1 - 9 $289.99
10 - 24 $278.39
25 - 99 $266.79
100 + Call Us
Price $289.99

All Prices are in US Dollars and do not include duties



L-com’s LC3MSA00661-60 is a Twinax TRB 3-lug jack to blunt cut 1553, 60-inch using 124 ohm TWC-124-2 cable assembly. These cable assemblies have popular TRB plug and jack connectors with 3-lug bayonet coupling designs as well as TRB plugs with threaded designs. These MIL-STD-1553 Twinaxial cable assemblies with TRB and TRS connector interfaces are the most popular cable assemblies used in wide interconnect applications to be used with bus couplers, avionics control boxes, and bus relays.

The LC3MSA00661-60 Twinax TRB 3-lug jack to blunt cut 1553, 60-inch using 124 ohm TWC-124-2 MIL-STD-1553 cable assemblies are bend/strain relief. These cable assemblies have Twinax connectivity and are suitable for aerospace avionics system designers and builders, military, aerospace, and aircraft avionics, and test labs. These cable assemblies can withstand severe shocks and vibrations, making them critical avionics components. The 124 ohms Twinax TRB 3-lug jack to blunt cut 1553, 60-inch using 124 ohm TWC-124-2 cable assemblies have a robust design and are easy to use.

L-com has one of the largest in-stock selections of Twinax TRB 3-lug jack to blunt cut 1553, 60-inch using 124 ohm TWC-124-2 cable assemblies with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal TRB 3-lug jack to blunt cut 1553, 60-inch using 124 ohm TWC-124-2 MIL-STD-1553 cable assemblies for your requirements.


Features
  • 124 ohms
  • Twinaxial
  • MIL-STD-1553B
  • -40°C to +80°C
  • Lead Free Solder
  • Standard and Custom Lengths Available

Application
  • MIL-STD-1553B Applications
  • Data Transmission

Key Specifications

Key Specifications

Connector 1 Series
TRB 3-Lug
Connector 1 Gender
Jack
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
78 Ohm
Connector 2 Series
Blunt Cut
Connector 2 Gender
Genderless
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
TWC-124-2
RF Cable Type
TWC-124-2
RF Cable Impedance
124 Ohm
Length, Max
60 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.