TRB 3-Lug Jack Clamp/Solderwith Bend Relief to Blunt Cut Cable 78 Ohm 30-02002-LC 60" Coax

Item # LC3MP2547-60
Availability
4
Price Table
Quantity Price
1 - 9 $160.99
10 - 24 $154.55
25 - 99 $148.11
100 + Call Us
Add to Cart

Description

L-com’s LC3MP2547-60 is a 78 ohm Twinax 3-lug TRB cable bend relief jack to blunt end cable assembly from L-Com. These cable assemblies have popular TRB jack connectors with 3-lug bayonet coupling designs. These MIL-STD-1553 Twinaxial cable assemblies with TRB connector interface are the most popular cable assemblies used in wide interconnect applications to be used with bus couplers, avionics control boxes, and bus relays.

The LC3MP2547-60 Twinax 3-lug TRB cable bend relief jack to blunt end MIL-STD-1553 cable assemblies are bend/strain relief. These cable assemblies have Twinax connectivity and are ideal for applications such as Aircraft avionics and test labs. These cable assemblies can withstand severe shocks and vibrations, making them critical avionics components. The Twinax 3-lug TRB cable bend relief jack to blunt end cable assemblies have a robust design and are easy to use.

L-com has one of the largest in-stock selections of Twinax 3-lug TRB cable bend relief jack to blunt end MIL-STD-1553 cable assemblies with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal Twinax 3-lug TRB cable bend relief jack to blunt end MIL-STD-1553 cable assemblies for your requirements.


Features
  • MIL-STD-1553
  • -55°C to +200°C
  • 78 ohms
  • Bend Relief
Application
  • Vehicle High Temperature
  • Data
  • MIL-STD-1553