L-com

Toolless RJ45 8P8C Female to Terminal Block 8 pin Connector

  • Picture of Toolless RJ45 8P8C Female to Terminal Block 8 pin Connector
  • Picture of Toolless RJ45 8P8C Female to Terminal Block 8 pin Connector
  • Picture of Toolless RJ45 8P8C Female to Terminal Block 8 pin Connector
  • Picture of Toolless RJ45 8P8C Female to Terminal Block 8 pin Connector
  • Picture of Toolless RJ45 8P8C Female to Terminal Block 8 pin Connector
Picture of Toolless RJ45 8P8C Female to Terminal Block 8 pin Connector
SKU TBTLRJ45F
Available to Ship 833
Quantity Price
1 - 24 $15.59
25 - 49 $14.81
50 - 99 $14.03
100 + Call Us
Price $15.59

All Prices are in US Dollars and do not include duties



L-com's TBTLRJ45F is a toolless RJ45 8P8C female to terminal block 8 pin connector designed for a variety of applications, including field termination or repair, production or prototype wiring, device management, RJ45 pass-through, and telecommunication networks. Featuring a durable copper body, this connector ensures reliable performance while providing a simple field termination method that can be utilized anywhere and at any time. Its push-down terminal block allows for quick and easy connections, making it an ideal choice for field repairs and DIY projects.

This black RJ45 female to terminal block 8 pin connector is available in a length of 1.43 inches and will fit in any existing RJ45 port. L-com’s TBTLRJ45F terminal block connector has a latching mechanism that secures the connection, preventing accidental disconnection. Additional dimensions and specifications for this connector are on our downloadable PDF datasheet.

L-com has one of the largest in-stock selections of terminal block connectors for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal toolless RJ45 8P8C female to terminal block 8 pin connector for your requirements.


Features
  • Simple field termination that can be installed anywhere, anytime
  • Push down terminal block for simple installation
  • No tools needed
  • Perfect for field repairs and DIY fixes
  • Will fit in any existing RJ45 port

Application
  • Field Termination or repair
  • Production or prototype wiring
  • Device management
  • RJ45 pass-through
  • Telco networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.