Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

TNC reverse polarity jack to TNC reverse polarity jack

  • Picture of TNC reverse polarity jack to TNC reverse polarity jack
  • Picture of TNC reverse polarity jack to TNC reverse polarity jack
  • Picture of TNC reverse polarity jack to TNC reverse polarity jack
  • Picture of TNC reverse polarity jack to TNC reverse polarity jack
  • Picture of TNC reverse polarity jack to TNC reverse polarity jack
Picture of TNC reverse polarity jack to TNC reverse polarity jack
SKU AXA-RTJRTJ2
Available to Ship 18
Quantity Price
1 + $12.09
Price $12.09

All Prices are in US Dollars and do not include duties



Description: TNC reverse polarity jack to TNC reverse polarity jack

Features
  • Handy device to have on hand to solve your interconnection problems
  • Nickel plated body for enhanced corrosion resistance
  • Gold plated center contact for reduced signal loss

Application
  • Coaxial interface conversion
  • Low-loss coax
  • Coax retrofit applications
  • Coaxial Extension
  • OEM coax applications

Key Specifications

Key Specifications

Connector Series 1
TNC
Connector Gender 1
Jack
Connector Polarity 1
Reverse Polarity
Connector Impedance 1
50 Ohm
Connector Series 2
TNC
Connector Gender 2
Jack
Connector Polarity 2
Reverse Polarity
Connector Impedance 2
50 Ohm
Frequency, Min
DC
Frequency, Max
6 GHz
Adapter Body Style
Straight
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Copper-Tin-Zinc Alloy
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Copper-Tin-Zinc Alloy

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.