We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Low Loss Reverse Polarity TNC Plug to SMA Male Cable Assembly using CA-240 Coax, 5.666667 FT

SKU CC-RTPSMTN68
Available to Ship Call us
Quantity Price
1 - 24 $45.59
25 - 49 $43.77
50 - 99 $42.40
100 + Call Us
Price $45.59

All Prices are in US Dollars and do not include duties



Customers designed the L-com CC-RTPSMTN68 low loss Reverse Polarity TNC Plug to SMA Male high running RF cable assembly with CA-240, which we now offer as a standard. This flexible 50 Ohm low loss cable is intended for use in laboratories, universities, communications, aerospace, and military defense sectors. Our Reverse Polarity TNC Plug to SMA Male cable assembly includes 50 Ohm connectors on both ends with crimp attachments and gold-plated brass contacts. Our RF cable is constructed with a solid copper center conductor and a PE dielectric, making it perfect for installers, manufacturers, and prototypes. This black RF cable assembly features a PE jacket with a diameter of 0.240 inches. The CC-RTPSMTN68 Reverse Polarity TNC Plug to SMA Male low loss cable assembly has a maximum frequency of 4 GHz. Our between series cable assembly's maximum VSWR is 1.5:1. The L-com RF cable assembly is 5.67 feet long, with a minimum bend radius of 1.2 inch for single bends and 2.5 inches for repeated bends. Our 5.67-foot CA-240 cable assembly has an 84% velocity of propagation and a minimum RF shielding of 90 dB. L-com has the largest in-stock selection of CA-240 RF cable assemblies for international and domestic orders with same-day shipment. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions across many key industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect low loss Reverse Polarity TNC Plug to SMA Male cable assembly for your requirements.



Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TNC
Connector 1 Gender
Plug
Connector 1 Polarity
Reverse Polarity
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMA
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
CA-240-FOOT
RF Cable Type
CA-240-FOOT
RF Cable Impedance
50 Ohm
Length, Max
68 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.