We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

Low Loss TNC Male to TNC Male Cable Assembly with Heavy Duty Heat Shrink Boot using LL335i Coax, 1.5 FT

SKU LCCA30044-FT1.5
Available to Ship 6
Quantity Price
1 - 9 $275.99
10 - 24 $264.95
25 - 99 $253.91
100 + Call Us
Price $275.99

All Prices are in US Dollars and do not include duties



L-com low loss TNC male to TNC male cable assembly with heavy duty heat shrink boot using LL335i coax, 1.5 FT is available for same day shipping from our facility. This high quality TNC cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA30044-FT1.5 TNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF low loss coaxial cable assemblies are built with TNC connection on one end and TNC connection on the other. This low loss TNC to TNC cable from L-com has a male to male gender combination. Our TNC male to TNC male coaxial assembly part number LCCA30044-FT1.5 can also be known as low loss TNC plug to TNC plug cable assembly when using alternate gender names.

TNC plug to TNC plug cable assembly LCCA30044-FT1.5 is manufactured with a flexible coax. These flexible TNC to TNC cable assemblies use LL335i coax and are triple shielded. L-com triple shielded low loss TNC male to TNC male cable assembly with heavy duty heat shrink boot using LL335i coax, 1.5 FT is built from quality components by skilled assemblers with many years of experience.

Maximum frequency for these TNC to TNC M/M cables is 18 GHz. Technical performance specifications on these 18 GHz TNC male to TNC male cables are located on the LCCA30044-FT1.5 datasheet PDF along with CAD drawing and dimensions. The L-Com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day.

Low loss TNC male to TNC male cable assembly with heavy duty heat shrink boot using LL335i coax, 1.5 FT is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our TNC to TNC cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our low loss TNC male to TNC male cable assembly with heavy duty heat shrink boot using LL335i coax, 1.5 FT.



Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TNC
Connector 1 Gender
Male
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector 1 Impedance
50 Ohm
Connector 2 Series
TNC
Connector 2 Gender
Male
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Passivated Stainless Steel
RF Cable Part Number
LL335i
RF Cable Type
LL335i
RF Cable Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.