L-com

TNC Male Connector Crimp/Solder Attachment for LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inch

  • Picture of TNC Male Connector Crimp/Solder Attachment for LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inch
Picture of TNC Male Connector Crimp/Solder Attachment for LMR-400, LMR-400-DB, LMR-400-UF, 0.400 inch
SKU LCCN3242
Available to Ship 4
Quantity Price
1 - 24 $60.99
25 - 49 $57.94
50 - 99 $54.89
100 + Call Us
Price $60.99

All Prices are in US Dollars and do not include duties



L-com's LCCN3242 is a TNC male connector that has an impedance of 50 Ohms. Our Threaded TNC male connector has a brass body with nickel plating. The male coax connector has a PTFE dielectric type and has a silver inner contact plating. Our TNC male coax connector has an interface type of TNC male which is compatible with LMR®-400, LMR®-400-DB, LMR®-400-UF, and .400 inch cables. This TNC male coax high-quality RF connector is stocked to be readily available for same-business-day shipment.

Our Threaded TNC male radio frequency connector uses crimp/solder as an attachment method. This LCCN3242 RF connector from L-com has a length of 1.68 inches, a width of 0.60 inches, and a weight of 0.07 lbs. Our high-quality TNC male connector operates at a maximum frequency of 11 GHz. This male TNC coax RF connector can operate at temperatures ranging from -65 to 165 degrees C. Our 50 Ohms RF connector is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications.

L-com offers an excellent selection of TNC male connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect radio frequency connector for your needs, including more information on related products. If you have any inquiries about our TNC male coax RF connector or other components, please contact our experienced technical support and sales teams.

LMR® is a registered trademark of Times Microwave Systems.


Features
  • Max. Operating Frequency 11 GHz
  • Silver Plated Brass Contact
  • Contact Plating According to ASTM-B700

Application
  • General Purpose Test
  • Custom Cable Assemblies

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
LMR-400
Interface Type 2
LMR-400-DB
Interface Type 3
LMR-400-UF
Interface Type 4
.400 inch

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.