L-com

TNC Female Bulkhead Connector Clamp/Solder Attachment For RG178, .480 inch D Hole

  • Picture of TNC Female Bulkhead Connector Clamp/Solder Attachment For RG178, .480 inch D Hole
Picture of TNC Female Bulkhead Connector Clamp/Solder Attachment For RG178, .480 inch D Hole
SKU LCCN3031
Available to Ship 40
Quantity Price
1 - 24 $5.99
25 - 49 $5.69
50 - 99 $5.39
100 + Call Us
Price $5.99

All Prices are in US Dollars and do not include duties



Key Specifications (Click on Data Sheet Above for Additional Details) .
PolarityStandard
Connector SeriesTNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodBulkhead


Product Resources

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
TNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Clamp/Solder
Mount Method
Bulkhead
Interface Type 1
RG178

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.