L-com

TNC Female 4 Hole Flange to SMB Jack Cable Assembly using RG316-DS Coax, 0.5 FT , LF Solder

  • Picture of TNC Female 4 Hole Flange to SMB Jack Cable Assembly using RG316-DS Coax, 0.5 FT , LF Solder
Picture of TNC Female 4 Hole Flange to SMB Jack Cable Assembly using RG316-DS Coax, 0.5 FT , LF Solder
SKU LCCA31413-FT0.5
Available to Ship 8
Quantity Price
1 - 24 $137.99
25 - 49 $131.09
50 - 99 $124.19
100 + Call Us
Price $137.99

All Prices are in US Dollars and do not include duties



This high quality TNC female 4 hole flange to SMB jack cable assembly using RG316-DS coax, 0.5 FT , LF solder cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31413-FT0.5 TNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with TNC 4 hole flange connection on one end and SMB connection on the other. This TNC to SMB cable from L-com has a female to jack gender combination. L-com's RF cable assembly can be bent up to 1.57 inch with one time minimum bend radius of 0.59 inch.

TNC jack to SMB female cable assembly LCCA31413-FT0.5 is manufactured with a flexible coax. These flexible TNC to SMB cable assemblies use RG316-DS coax and are double shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.114 inch diameter and provides low loss with a maximum VSWR of 1.4:1. L-com double shielded TNC female 4 hole flange to SMB jack cable assembly using RG316-DS coax, 0.5 FT , LF solder is built from quality components by skilled assemblers with many years of experience.

L-com’s TNC to SMB Female/Jack cable operates at a maximum frequency of 2 GHz. Technical performance specifications on these 2 GHz TNC female4 hole flange to SMB jack cables are located on the LCCA31413-FT0.5 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a SMB jack to TNC female 4 hole flange cable assembly because it can be used in the opposite direction.

This TNC female 4 hole flange to SMB jack cable assembly using RG316-DS coax, 0.5 FT , LF solder is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our TNC to SMB cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our TNC female 4 hole flange to SMB jack cable assembly using RG316-DS coax, 0.5 FT , LF solder.



Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TNC
Connector 1 Gender
Female
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector Mount Method 1
4 Hole Flange
Connector 1 Impedance
50 Ohm
Connector 2 Series
SMB
Connector 2 Gender
Jack
Connector 2 Polarity
Standard
Connector Angle 2
Straight
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG316-DS
RF Cable Type
RG316-DS
RF Cable Impedance
50 Ohm
Length, Max
6 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.