TNC Female Bulkhead to MCX Plug Right Angle Cable Assembly using RG316-DS Coax, 2 FT , LF Solder

Item # LCCA31411-FT2
Availability
Call Us
Price Table
Quantity Price
1 - 24 $82.32
25 - 49 $78.20
50 - 99 $74.09
100 + Call Us
Add to Cart

Description

TNC Female Bulkhead to MCX Plug Right Angle Cable Assembly using RG316-DS Coax, 2 FT , LF Solder

This high quality TNC female bulkhead to MCX plug right angle cable assembly using RG316-DS coax, 2 FT , LF solder cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31411-FT2 TNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with TNC bulkhead connection on one end and right angle MCX connection on the other. This TNC to right angle MCX cable from L-com has a female to plug gender combination.

TNC jack to MCX male cable assembly LCCA31411-FT2 is manufactured with a flexible coax. These flexible TNC to MCX cable assemblies use RG316-DS coax and are double shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.114 inch diameter. L-com double shielded TNC female bulkhead to MCX plug right angle cable assembly using RG316-DS coax, 2 FT , LF solder is built from quality components by skilled assemblers with many years of experience.

Technical performance specifications on these TNC femalebulkhead to MCX right angle plug cables are located on the LCCA31411-FT2 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a right angle MCX plug to TNC female bulkhead cable assembly because it can be used in the opposite direction.

This TNC female bulkhead to MCX plug right angle cable assembly using RG316-DS coax, 2 FT , LF solder is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our TNC to right angle MCX cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our TNC female bulkhead to MCX plug right angle cable assembly using RG316-DS coax, 2 FT , LF solder.