We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

TNC Female Bulkhead to MCX Plug Right Angle Cable Assembly using RG316-DS Coax, 4 FT with HeatShrink

SKU LCCA31410-FT4
Available to Ship Call us
Quantity Price
1 - 24 $125.99
25 - 49 $119.69
50 - 99 $113.39
100 + Call Us
Price $125.99

All Prices are in US Dollars and do not include duties



This high quality TNC female bulkhead to MCX plug right angle cable assembly using RG316-DS coax, 4 FT with heatshrink cable is part of a large selection of in-stock, commercial-off-the-shelf and custom-built coaxial cable assemblies for RF / microwave that all ship the same business day as they are ordered. LCCA31410-FT4 TNC cables from L-com are a great choice for solutions requiring high quality and rapid shipping. These high-quality RF coax cable assemblies can be used for telecom, military / defense, laboratory test & measurement, industrial / commercial and many other applications. Our expert technical support and knowledgeable sales teams are ready to help answer your RF coaxial cable assembly questions.

These RF coaxial cable assemblies are built with TNC bulkhead connection on one end and right angle MCX connection on the other. This TNC to right angle MCX cable from L-com has a female to plug gender combination.

TNC jack to MCX male cable assembly LCCA31410-FT4 is manufactured with a flexible coax. These flexible TNC to MCX cable assemblies use RG316-DS coax and are double shielded. This radio frequency cord is wrapped in an FEP jacket which has a 0.114 inch diameter. L-com double shielded TNC female bulkhead to MCX plug right angle cable assembly using RG316-DS coax, 4 FT with heatshrink is built from quality components by skilled assemblers with many years of experience.

Technical performance specifications on these TNC femalebulkhead to MCX right angle plug cables are located on the LCCA31410-FT4 datasheet PDF along with CAD drawing and dimensions. The L-com RF cable assembly data sheet with specs, drawing dimensions can be found on this product page just above. Our Custom Cable Configurator is where to find and build customized versions of this RF coaxial assembly or many other connectors and coax combinations that all ship the same-day. This product can also be called a right angle MCX plug to TNC female bulkhead cable assembly because it can be used in the opposite direction.

This TNC female bulkhead to MCX plug right angle cable assembly using RG316-DS coax, 4 FT with heatshrink is just one of a large selection of in-stock RF products available. L-com not only has this off-the-shelf and custom versions of our TNC to right angle MCX cable assembly available for same-day shipping, but we also have thousands of other products that have same day shipping. Because of all these reasons and more, L-com should be your number one source for wired and wireless connectivity products like our TNC female bulkhead to MCX plug right angle cable assembly using RG316-DS coax, 4 FT with heatshrink.



Product Resources

Key Specifications

Key Specifications

Connector 1 Series
TNC
Connector 1 Gender
Female
Connector 1 Polarity
Standard
Connector Angle 1
Straight
Connector Mount Method 1
Bulkhead
Connector 1 Impedance
50 Ohm
Connector 2 Series
MCX
Connector 2 Gender
Plug
Connector 2 Polarity
Standard
Connector Angle 2
Right Angle
Connector 2 Impedance
50 Ohm
Connector 1 Body Material
Brass
Connector 1 Body Plating
Nickel
RF Cable Part Number
RG316-DS
RF Cable Type
RG316-DS
RF Cable Impedance
50 Ohm
Length, Max
48 inches

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.