- Home /
- Test Equipment /
- Cable Testers /
- Coax /
- PCT40
Audio Cable Tester - Pyle 12 Plug Pro, PCT40
The Pyle PCT40 12 Plug Pro audio cable tester gives you a simple and easy way to make sure your audio cables are working properly. The audio cable tester supports nearly all cable types used in the sound recording industry, providing you with an all-in-one solution to help identify cable continuity issues in your audio set-up. Supports 12 interface types that include USB Type A, TRS Jacks (which can also be used for testing TS), 3 and 5 Pin XLR, Speakon, RCA, RJ45 and more. The audio cable tester features a simple intuitive design, whereby you plug in both ends of the cable you are testing and you turn the selector knob to the different numbered setting to check each conductor individually (tester checks up to 8 conductors). Each numbered setting features two LEDs, one checks the continuity of the conductor the other verifies the ground. Power supplied by 9V battery (not included). Order one or more audio cable testers now and receive same business day shipping!