Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.
 
L-com

Planet IEEE 802.3af/at Power over Ethernet (PoE) Tester

  • Picture of Planet IEEE 802.3af/at Power over Ethernet (PoE) Tester
Picture of Planet IEEE 802.3af/at Power over Ethernet (PoE) Tester
SKU POE-TESTER
Available to Ship 20
Quantity Price
1 - 24 $39.79
25 - 49 $37.80
50 - 99 $35.81
100 + Call Us
Price $39.79

All Prices are in US Dollars and do not include duties



Planet's POE-TESTER is an easy to use PoE diagnostic adapter for network installers, company MIS and even home users to quickly identify the existence of Power over Ethernet on their network. It is designed to detect if IEEE 802.3af/at PoE voltage is running over your UTP cable, and you can use a short patch cord to test PoE ports on devices directly. The POE-TESTER has two simple LEDs one orange & one green that light up to identify 3 different possible PoE states, Mid-span 802.3af/at, End-span 802.3af/at as well as detecting a 4-pair 60-Watt PoE Injector. As an authorized Planet reseller we can bid on RFQs for any Planet part numbers. Contact us to request a non-obligatory quote!

Features
  • Compact size, easy to store.
  • Tests for 4 pair 60W injector.
  • Tests for Midspan/Endspan 802.3af/at.
  • Tests for the presence of POE over category cable.
  • Uses 2 LED lights to display 3 different POE types.

Application
  • Remote access point installs.
  • POE camera installations.
  • POE network switch testing.


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.